2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Angle Plate 10x10x10

Expand Table
EN
Preview Image
PREVIEWPERLINE
ORDERNO
angle plate sine plate mag. chuck category
ANGLE_PLATE_SINE_PLATE_MAG__CHUCK_CATEGORY
finish type
FINISH_TYPE
material
MATERIAL
number of rib
NUMBER_OF_RIB
overall length
OVERALL_LENGTH
plate design
PLATE_DESIGN
plate style
PLATE_STYLE
plate surface
PLATE_SURFACE
product height
PRODUCT_HEIGHT
product width
PRODUCT_WIDTH
sku
SKU
name
NAME
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
Angle Plate 3x3x3
Angle Plates
Precision Ground
cast iron
2
3
Double Web
Standard
Flat
3
3
202-4252
Angle Plate 3x3x3
Slotted Angle Plate 4-12x3-12x3
Angle Plates
Machined
cast iron
0
4-12
Open End
Standard
Through Slots
3-12
3
202-4461
Slotted Angle Plate 4-12x3-12x3
Angle Plate 2x2x2
Angle Plates
Precision Ground
cast iron
2
2
Double Web
Standard
Flat
2
2
202-4251
Angle Plate 2x2x2
Angle Plate 4x4x4
Angle Plates
Precision Ground
cast iron
2
4
Double Web
Standard
Flat
4
4
202-4253
Angle Plate 4x4x4
Angle Plate 5x5x5
Angle Plates
Precision Ground
cast iron
2
5
Double Web
Standard
Flat
5
5
202-4254
Angle Plate 5x5x5
Angle Plate 6x6x6
Angle Plates
Precision Ground
cast iron
2
6
Double Web
Standard
Flat
6
6
202-4255
Angle Plate 6x6x6
Angle Plate 8x8x8
Angle Plates
Precision Ground
cast iron
2
8
Double Web
Standard
Flat
8
8
202-4256
Angle Plate 8x8x8
Angle Plate 10x10x10
Angle Plates
Precision Ground
cast iron
2
10
Double Web
Standard
Flat
10
10
202-4257
Angle Plate 10x10x10
Slotted Angle Plate 4-12x3-12x3_1
Angle Plates
Precision Ground
cast iron
2
4-12
Double Web
Standard
Through Slots
3-12
3
202-4368
Slotted Angle Plate 4-12x3-12x3_1
Slotted Angle Plate 3-12x3x2-12
Angle Plates
Precision Ground
cast iron
2
3-12
Double Web
Standard
Through Slots
3
2-12
202-4367
Slotted Angle Plate 3-12x3x2-12
Slotted Angle Plate 7x5.5x4.5
Angle Plates
Precision Ground
cast iron
2
7
Double Web
Standard
Through Slots
5-12
4.5
202-4370
Slotted Angle Plate 7x5.5x4.5
6x6x8 V Angle Blocks
Angle Plates
Precision Ground
cast iron
2
8
Double Web
V-Step
Through Slots
6
6
202-4248
6x6x8 V Angle Blocks
Precision Steel Angle Plate 4x3x3x1
Angle Plates
Precision Ground
steel
0
4
Open End
Standard
Machined Holes
3
3
202-4352
Precision Steel Angle Plate 4x3x3x1
Precision Steel Angle Plate 4x6x6x1-14
Angle Plates
Precision Ground
steel
0
6
Open End
Standard
Machined Holes
6
4
202-4353
Precision Steel Angle Plate 4x6x6x1-14
Precision Steel Angle Plate 4x4x4x1-14
Angle Plates
Precision Ground
steel
0
4
Open End
Standard
Machined Holes
4
4
202-4354
Precision Steel Angle Plate 4x4x4x1-14
Precision Steel Angle Plate 4x4x4x1x12
Angle Plates
Precision Ground
steel
0
4
Open End
Standard
Machined Holes
4
4
202-4356
Precision Steel Angle Plate 4x4x4x1x12
Show compressed display (16 products)
Order numberAngle Plate 10x10x10
Latest change05.11.2020 08:14:45
Unit

Classifications

CNS

CNSERPBASE Object Properties